Publish your products
ARDEX 4+5 - Two Component Waterproofing Material
ARDEX

ARDEX 4+5 - Two Component Waterproofing Material

Cement and acrylic based, ceramic and so on. is a two component insulation material that provides water impermeability under the coating materials.
Specification
  • Fresh Mortar Density – Approx. 1.4 kg / lt Material Requirement - 2 coats: for 2 mm wet thickness Approx. 2.2 kg powder + 1.1 kg dispersion = Approx. 3.3 kg Mixing ratio - 10 kg ARDEX 4 acrylic dispersion / 20 kg ARDEX 5 powder Container Life - About 2 hours Drying Time - 1st floor about 6 - 8 hours, 2nd floor about 12 hours
Technical specification
  • Unique ref.ardex-4_5
  • Product familyWaterproofing
  • Product groupWaterproofing Adhesive
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing

Region availability

Asia
Türkiye