Publish your products
ARDEX FH™ Sanded Floor and Wall Grout
ARDEX FH™ Sanded Floor and Wall Grout
ARDEX FH™ Sanded Floor and Wall Grout
    ARDEX

    ARDEX FH™ Sanded Floor and Wall Grout

    ARDEX FH™ Sanded Floor and Wall Grout is an ideal, everyday, Portland cement-based, polymer-modified grout suitable for most sizes of floor and wall tiles, including mosaics, with grout joints from 1/16” to 3/4” (1.5 mm to 19 mm). When mixed with water, ARDEX FH is a creamy, easily applied grout with good joint filling properties, enabling deep joints to be filled in one operation. When cured, ARDEX FH is weather resistant, unaffected by water and is suitable for internal and external use in dry or wet conditions.

    Specification
    • Key Features

      • Use with porcelain, glass, quarry, ceramic and most natural stone tiles*
      • For grout joints 1/16” to 3/4” (1.5 mm to 19 mm)
      • Very easy to apply and clean
      • Interior and exterior floor and wall applications
      • Available in 30 colors – see ARDEX Grout Color Chart in the “Downloads” tab
        • Not available in Azure Blue, Fresh Magnolia, Burnt Orange, Asparagus, Summer Yellow
    Technical specification
    • Unique ref.ardex-fh
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2020-01-13
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • CSI MasterFormat 2014 Code03 60 00
    • CSI MasterFormat 2014 TitleGrouting
    • OmniClass Number23-13 15 15
    • OmniClass TitleGrouts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit