Publish your products
ARDEX N23 MICROTEC Natural Stone and Tile Adhesive
ARDEX N23 MICROTEC Natural Stone and Tile Adhesive
    ARDEX

    ARDEX N23 MICROTEC Natural Stone and Tile Adhesive

    Natural stone and tile adhesive with MICROTEC Technology and ARDURAPID effect. In white especially for the preparation and installation of bright translucent marble slabs and other natural stone slabs.

    ARDEX N 23 W the white natural stone and tile adhesive, especially for the application and installation of bright translucent marble slabs and other natural stone slabs with translucent character. And thanks to ARDEX ARDURAPID effect - naturally discolouring! Thanks to the ARDURAPID-Effect®, the mixing water is completely and quickly bound in crystalline form, thus preventing discolouration of natural stones. The ARDEX MICROTEC TECHNOLOGY combines unique processing properties with outstanding safety. The mortar can be processed for about 45 to 60 minutes and can be walked on and grouted after just two hours. ARDEX N 23 W meets the requirements C2 FTE S1 according to EN 12004/12002 and is very low in emissions - EC 1 PLUS R - according to GEV EMICODE.

    Product Highlights:

    • With ARDURAPID effect
    • Discoloration, deformation and efflorescence-free laying of natural stone, natural stone, cast stone and cotto slabs
    • Especially for applying and laying bright translucent marble slabs and other natural stone slabs with translucent character
    • For layer thicknesses of 2 - 15 mm
    • Already after about 2 hours walkable / available
    • Suitable for underfloor heating
    • Very low emission EC 1 R according to GEV EMICODE
    • C2 E S1 according to EN 12004/12002
    Specification
    • Technical specifications

      Mixing ratio
      approx. 8.25 l - 8.75 l water:  kg ARDEX N 23

      bulk weight
      approx. 1.20 kg / l

      fresh weight
      approx. 1.40 kg / l

      material requirements
      approx. 1.20 kg / m² powder with toothing 3 x 3 x 3 mm
      approx. kg / m² powder with toothing 6 x 6 x 6 mm
      approx. kg / m² powder with toothing 8 x 8 x 8 mm
      approx. kg / m² powder with toothing 12 x 12 x 12 mm
      approx. kg / m² powder with toothing 10 x 10 x 10 mm

      Processing time at + 20 ° C
      approx. 45 min - 60 min

      Working time
      approx. 30 min (measured on fresh mortar)

      Correction time
      approx. 15 min

      Accessibility at + 20 ° C
      after approx. 2.00 h
      then joints possible

      packing
      Bags with 25.00 kg net

      underfloor heating fitness
      Yes

      storage
      Can be stored in dry rooms for approx. 12 months in the original sealed container.

      GISCODE
      ZP 1 = cementitious product

      EMICODE
      EC 1

    Technical specification
    • Unique ref.ardex-n23
    • Product familyTile & Stone Installation System
    • Product groupFlexible Rapid Set Natural Stone Mortar
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America Europe
    Anguilla
    Austria
    Antigua and Barbuda
    Denmark
    Aruba
    France
    Barbados
    Germany
    Belize
    Italy
    Bermuda
    Poland
    British Virgin Islands
    Russia
    Canada
    Sweden
    Caribbean Netherlands
    Switzerland
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit