ARDEX SD-T® is a self-drying, self-leveling, no troweling topping for fast track resurfacing, smoothing or leveling of indoor concrete. ARDEX SD-T® hardens fast due to its unique self-drying formulation – it can be sealed in as little as 2 hours depending on the sealer type, and opened to traffic as soon as the sealer has fully dried. Use ARDEX SD-T to provide a hard, flat, smooth surface for warehouses, utility rooms and light manufacturing. ARDEX SD-T® can also be installed in areas such as retail stores, television studios and all interiors requiring such a surface.
Available in 50 lb packaging
Region availability
| North America | Europe |
|---|---|
Anguilla | United Kingdom |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |