Publish your products
ARDEX TLT™ Waterproofing Accessories
ARDEX TLT™ Waterproofing Accessories
ARDEX TLT™ Waterproofing Accessories
ARDEX TLT™ Waterproofing Accessories
ARDEX TLT™ Waterproofing Accessories
    ARDEX

    ARDEX TLT™ Waterproofing Accessories

    The ARDEX TLT™ Waterproofing Membrane is a lightweight, polyethylene membrane for use under tile and stone surfaces in showers and wet area applications. It is also suitable for chemical-resistant flooring.

    The ARDEX TLT™ Seam Tape is made from the same lightweight, waterproof material as the waterproofing membrane and is for use over horizontal and vertical seams.

    The ARDEX TLT™ Mixing/Pipe Valve Seals are designed to seal pipe protrusions and are for use around supply lines to shower heads, hand held wands, jets, and spray and steam heads. They act as an anti-fracture membrane between substrates and hard surface coverings.

    The ARDEX TLT™ Inside/Outside Corners are constructed as a single piece from a seamless material that eliminates the potential of weak points in time-consuming jobsite-cutting techniques. They offer convenience and provide peace of mind knowing every corner is safe from water infiltration.

    The ARDEX TLT™ Waterproofing Kit contains:

    • 4 ARDEX TLT™ Inside Corners
    • 4 ARDEX TLT™ Outside Corners
    • 1 ARDEX TLT™ Pipe Seal
    • 1 ARDEX TLT™ Mixing Valve
    Specification
    • Waterproofing Membrane
      ProductWidthLengthAreaThickness
      ARDEX TLT™ 7163ft. 3in (1 m)32 ft. (10 m)108 ft.² (10 m²)5 mil
      ARDEX TLT™ 7173ft. 3in (1 m)98 ft. 5in. (30 m)323 ft.² (30 m²)5 mil

      Seam Tape
      ProductWidthLengthThickness
      ARDEX TLT™ 7094.7 in (12 cm)33 ft. (10 m)5 mil
      ARDEX TLT™ 7104.7 in (12 cm)66 ft. (20 m)5 mil
      ARDEX TLT™ 7114.7 in (12 cm)98 ft. (30 m)5 mil

      Corners
      ProductTypeThicknessDegree
      ARDEX TLT™ 704Inside Corner5 mil90°
      ARDEX TLT™ 705Outside Corner5 mil90°
      ARDEX TLT™ 706Inside Corner5 mil135°
      ARDEX TLT™ 707Outside Corner5 mil135°

      Mixing Pipe/Valve Seals
      ProductDescriptionThickness
      ARDEX TLT™ 7124″ x 4″ Squares5 mil
      ARDEX TLT™ 713Pipe Collar5 mil
      ARDEX TLT™ 714Mixing Valve Collar5 mil
    Technical specification
    • Unique ref.ardex-tlt-waterproofing-accessories
    • Product familyTile & Stone Installation System
    • Product groupTLT™ Shower Systems
    • TypeObject (single object)
    • Date of publishing2024-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States