ARDEX UI 740™ FLEXBONE® Uncoupling Membrane is a high load-bearing uncoupling membrane ideal for large format tile in high traffic areas. The unique bone shape pattern with GripLock Technology delivers outstanding tensile bond strength. The system helps neutralize underlying substrate movement and supports and distributes heavy loads from above. Special high-performance felt helps provide vapor equalization. ARDEX UI 740 FLEXBONE can be used as a waterproof layer in bathrooms and wet areas.
Accessories
ARDEX UD 156™ Movement Joint TapeRegion availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Ireland | Singapore |
Antigua and Barbuda | Thailand | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |