Publish your products
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
Pipe Bracket (Stone) Diameter: 110 mm
    Areco

    Pipe Bracket (Stone) Diameter: 110 mm

    The Pipe Bracket (Stone) is nailed onto the façade with a Masonry Wall Nail, securing the downpipe. There must be at least two pipe brackets per Downpipe, locked into place with the bracket's wedge.
    Specification
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Technical specification
    • Unique ref.ARS-PIPEBRACKET-S110
    • Product familyRoof Drainage
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Sweden