Publish your products
Broadway Washing Trough, 180cm

Broadway Washing Trough, 180cm

Broadway washing trough, 180 cm
Specification
  • 3 person trough
Technical specification
  • Unique ref.S2099
  • Product familySanitary
  • Product groupWash troughs
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)150
  • Width (mm)400
  • Depth (mm)1800
Related
  • Material mainVitreous china
  • Weight Net (Kg)40
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_99
  • Uniclass 2015 DescriptionWash troughs
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit