Publish your products
Combination steam oven OCS66SSH
Combination steam oven OCS66SSH
Combination steam oven OCS66SSH
    ASKO

    Combination steam oven OCS66SSH

    Enjoy the stylish design and ease of use of the ASKO OCS66SSH. With this oven you can combine steam and traditional oven functions, but you can of course use oven and steam as two separate cooking methods. The easy-to-use full-colour display with combined touch and knob control gives you a perfect overview of the cooking process and quick access to all functions. The oven has WIFI connection with the accompanying ConnectLife app with functions that make cooking easier.

    Specification
    • Door material

      • Ceramic glass

      Appliance color

      • Stainless steel

      Support legs

      • 4 adjustable feet

      Min. opening width

      • 560mm​

      Min. opening height

      • 590mm​

      Depth (including wall clearances)

      • 550mm

      Height

      • 597mm​

      Width

      • 597mm​

      Depth

      • 564mm​

      Connection cable length

      • 2000mm​

      Net weight

      • 44.2 kg
    Technical specification
    • Unique ref.combination-oven-with-steam
    • Product familyKitchen
    • Product groupCombination oven
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Stoves and ovens

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden