Publish your products
Dishwasher DFI748MU
Dishwasher DFI748MU
Dishwasher DFI748MU
Dishwasher DFI748MU
    ASKO

    Dishwasher DFI748MU

    ASKO fully integrated dishwasher DFI748MU has a sturdy and durable 8 Steel™ construction, and an extra flexible basket system with a practical middle basket for breakfast bowls, knives, and kitchen utensils. With one of the market's largest internal load heights (58 cm), there is plenty of room for various types of dishwasher-loads. The Auto Dose system guarantees exact dosage, and the tank holds detergent for up to 25 cycles.

    Specification
    • Water connection

      • Hot or cold water

      Water termination adapter

      • 1/2"

      Maximum temperature of connected water

      • 70 °C

      Sound level (max.) dB(A)

      • 37

      Referral program

      • 1

      Energy label program time

      • 285 minutes

      Energy consumption per cycle

      • 0.54 kWh

      Water consumption per wash with the eco program

      • 9.5 liters

      Standby power consumption

      • 0.49W​

      Energy class

      • A

      Type of plug

      • Euro / Schuko

      Connection power

      • 1900W​

      Volts (v)

      • 220-240V

      Number of phases

      • 1

      Fuse

      • 10A​

      Frequency

      • 50Hz

      Min water pressure for connected water

      • 0.3-1

      Net weight

      • 45.5 kg

      Emission class for airborne acoustical noise

      • A

      EEI

      • 31.8

      Disk performance index

      • 1,121

      Drying performance index

      • 1,061

      Start delay (W)

      • 3.99

      Networked standby mode

      • 1.99W​

      Energy consumption per 100 cycles

      • 54 kWh
    Technical specification
    • Unique ref.dishwasher-dfi748mu
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden