Publish your products
ASSA ABLOY DL6220T Teledock Leveller

ASSA ABLOY DL6220T Teledock Leveller

ASSA ABLOY DL6220T is a new, future-proof teledock leveler, engineered with only high-grade S355 steel to provide a secure, robust link between the loading bay and the truck. The extreme strength throughout the system is complemented by ground-breaking design aspects that will deliver solid performance and require minimal maintenance.

Specification
  • Technical Data

    • Nominal length: 2000, 2500, 3000 mm
    • Nominal width: 2000, 2200, 2250 mm
    • Load capacity: 60 kN (6 tonnes)
    • Steel grade all steel parts: S355
    • Vertical working range: 
      • Rise above dock: up to 530 mm
      • Fall below dock: down to 470 mm
    • Platform tear-plate thickness: 6 mm S355 (6/8)
    • Max. point load leveler platform: 6,5 N / mm²
    • Lip type and length: telescopic, 500/1000 mm; ergonomic lip, 345 mm
    • Lip material: steel or aluminium
    • Lip option: tapered lip / retracting tongues
    • Control unit protection class: IP 54
    • Temperature range hydraulic oil: -15°C - +60°C
    • European standard: EN 1398 Dock levelers
Technical specification
  • Unique ref.assa-abloy-dl6220t
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2023-10-05
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit