Publish your products
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount
Swing Door Operator ASSA ABLOY PowerSwing - surface mount

    Swing Door Operator ASSA ABLOY PowerSwing - surface mount

    The versatile ASSA ABLOY PowerSwing operator is excellent for pedestrian applications as well as ADA compliance and is designed to be surface mounted to existing fixtures with little or no modifications. The ASSA ABLOY PowerSwing utilizes an electro-hydraulic unit which mounts directly onto your existing manual doors to transform your entrance to automatic door convenience.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • Operator: electro-mechanical, non-handed operator.
      ANSI compliance: field selectable full pedestrian usage (ANSI A156.10) and low energy (ANSI A156.19).
      Door weight: up to 700 lbs (315 kg) per operator.
      Manual push force: adjustable from 5 lbf – 15 lbf .                                                 
      Wind Force Dampening.
      Stack pressure compensation.
      Intelligent trajectory control.
      Extended Closing Torque (ECT).

    Technical specification
    • Unique ref.PowerSwing_SM
    • Product familyAutomatic Swing Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit