Publish your products
Kivu self-priming pumps with prefilter 60Hz for pool

Kivu self-priming pumps with prefilter 60Hz for pool

High performance plastic self-priming pump for high flow rates (1500 rpm).


• 3 power modes: 3 HP, 4 HP and 5.5 HP.

• Low sound level: as low as 59 dBA.

• Hydraulic efficiency without prefilter 78% (as per ISO 9906 standard).

• High quality mechanical seal for salt water.

• IEC high efficiency motors (IE3).

• Standard motor shaft (compatibility with any pump manufacturer).

• Pump comes with pre-filter (in 2 packages: pump + prefilter).

Technical specification
  • Unique ref.kivu-self-priming-pumps-prefilter-60hz-pool
  • TypeObject (single object)
  • Date of publishing2024-01-26
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming Pool
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit