Publish your products
AXOR ShowerSolutions Overhead shower 250/250 2jet  2.5 GPM ceiling
AXOR ShowerSolutions Overhead shower 250/250 2jet  2.5 GPM ceiling
    AXOR

    AXOR ShowerSolutions Overhead shower 250/250 2jet 2.5 GPM ceiling

    AXOR ShowerSolutions Overhead shower 250/250 2jet 2.5 GPM ceiling
    Specification
    • Surfaces: - 35313001 Chrome - 35313341 Brushed Black Chrome - 35313251 Brushed Gold Optic - 35313331 Polished Black Chrome - 35313991 Polished Gold Optic - 35313821 Brushed Nickel Specification: • consists of: overhead shower, green diverter • shower head size: 250 x 250 mm • spray type: PowderRain, Intense PowderRain • Select button on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • maximum flow rate at 3 bar: 9,5 l/min • overhead shower removable for cleaning • installation: flush with the ceiling • suitable for continous flow water heaters
    Technical specification
    • Unique ref.35313USA
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)71
    • Width (mm)250
    • Depth (mm)250
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit