Publish your products
36778USA AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare for 1 function and additional outlet
AXOR

36778USA AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare for 1 function and additional outlet

AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare for 1 function and additional outlet
Specification
  • Surfaces: - 36778001 Chrome - 36778141 Brushed Bronze - 36778251 Brushed Gold Optic - 36778301 Polished Red Gold - 36778311 Brushed Red Gold - 36778331 Polished Black Chrome - 36778341 Brushed Black Chrome - 36778671 Matt Black - 36778801 Stainless Steel Optic - 36778821 Brushed Nickel - 36778831 Polished Nickel - 36778951 Brushed Brass - 36778991 Polished Gold Optic Specification: • 1 function and 1 additional outlet • Select push-button on/off control for 1 outlet • precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle • water flow control with stop function • thermostat cartridge, Start/stop valve to operate the functions • min. operating pressure: 1 bar • max. operating pressure: 10 bar • flat escutcheon for more space in the shower • escutcheon can be aligned by +/- 3° • easy installation due to pre-assembled function block • handles always at the same height regardless of the installation depth of the basic set • Safety stop at 40 °C • temperature limitation adjustable • the thermostat offers the possibility for thermal disinfection • material button: metal • material handles: metal • connection type: basic set iBox universal 2 (# 01400180) • thermostat is delivered with buttons hand shower, bath tub, whirl, body shower and On/Off
Technical specification
  • Unique ref.36778USA
  • Product familyShower thermostat
  • Product groupAXOR ShowerSelect ID
  • TypeObject (single object)
  • Date of publishing2025-04-28
  • Edition number1
  • Height (inches)155
  • Width (inches)155
  • Depth (inches)45
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)5.62
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States