AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Specification
Surfaces:
- 39863671 Matt Black
- 39863251 Brushed Gold Optic
- 39863831 Polished Nickel
- 39863341 Brushed Black Chrome
- 39863001 Chrome
- 39863801 Stainless Steel Optic
Specification:
• ComfortZone 220
• l-spout
• swivel range adjustable in 2 steps to 110° or 150°
• laminar spray, shower spray
• lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing
• Select button for a comfortable start/stop of the water flow
• MagFit magnetic shower support
• quick connect hose
• maximum flow rate at 3 bar: 6,6 l/min
• ceramic cartridge
• connection type: G ⅜ compression
• temperature limitation adjustable
• integrated non-return valve
• suitable for continuous flow water heaters
• extension length up to 50 cm