Publish your products
48713USA AXOR One Thermostatic module for concealed installation for 3 functions with cross handle
48713USA AXOR One Thermostatic module for concealed installation for 3 functions with cross handle
    AXOR

    48713USA AXOR One Thermostatic module for concealed installation for 3 functions with cross handle

    AXOR One Thermostatic module for concealed installation for 3 functions with cross handle
    Specification
    • Surfaces:

      - 48713001 Chrome

      - 48713141 Brushed Bronze

      - 48713251 Brushed Gold Optic

      - 48713331 Polished Black Chrome

      - 48713341 Brushed Black Chrome

      - 48713671 Matt Black

      - 48713821 Brushed Nickel

      - 48713831 Polished Nickel

      - 48713951 Brushed Brass

      - 48713991 Polished Gold Optic

      Specification:

      • consists of: shower thermostat, shut-off valve, diverter valve

      • 3 functions

      • 3 outlets (no shared function)

      • thermostat cartridge

      • Flow rate left and right: 37,9 l/min

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • combination of highflow thermostat with shut-off valve and Quattro diverter valve for controlling 3 consumers

      • suitable for horizontal and vertical installation

      • Safety stop at 40 °C

      • temperature limitation adjustable

      • material handles: metal

        • connection dimension: DN20

        • connection type: basic set

      Technical specification
      • Unique ref.48713USA
      • Product familyThermostatic module
      • Product groupAXOR One
      • TypeObject (single object)
      • Date of publishing2025-07-10
      • Edition number1
      • Height (inches)354.5
      • Width (inches)121
      • Depth (inches)86
      Related
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Lbs)5.08
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • IFC classificationValve
      • ETIM CodeEC011329
      • ETIM NameShower mixing tap
      • UNSPSC nameSanitary ware
      • UNSPSC code301815
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 41 39
      • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets
      • CSI UniFormat II CodeD2010
      • CSI UniFormat II TitlePlumbing Fixtures

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit