Publish your products
48781USA AXOR One Wall outlet stop with shut-off valve
48781USA AXOR One Wall outlet stop with shut-off valve
    AXOR

    48781USA AXOR One Wall outlet stop with shut-off valve

    AXOR One Wall outlet stop with shut-off valve
    Specification
    • Surfaces:

      - 48781001 Chrome

      - 48781141 Brushed Bronze

      - 48781251 Brushed Gold Optic

      - 48781331 Polished Black Chrome

      - 48781341 Brushed Black Chrome

      - 48781671 Matt Black

      - 48781821 Brushed Nickel

      - 48781831 Polished Nickel

      - 48781951 Brushed Brass

      - 48781991 Polished Gold Optic

      Specification:

      • connection type: DN15

      • hose connection DN15

      • with non-return valve

    Technical specification
    • Unique ref.48781USA
    • Product familyAXOR One
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2025-07-11
    • Edition number1
    • Height (inches)87
    • Width (inches)59
    • Depth (inches)61
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.48
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011344
    • ETIM NameShut-off valve for sanitary devices
    • UNSPSC nameValve parts or accessories
    • UNSPSC code40141616
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    United States