Publish your products
BABIL 15W CCT SWITCH GO ceiling lamp
BABIL 15W CCT SWITCH GO ceiling lamp

    BABIL 15W CCT SWITCH GO ceiling lamp

    The BABIL 15W CCT SWITCH GO ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in kitchens, bedrooms, and home offices. It’s made from aluminum with a satin gold finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 13 W, 1297 lm, switchable 2977 K or 4039 K, CRI ≥ 90, 36° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 8 cm wide × 9 cm high. Use it on its own for a focused accent, or repeat it to build a cohesive lighting scheme. Product code: AZ6555.
    Specification
    • Specification

      Smart App: No

      Bluetooth Gateway: No

      CCT: Yes

      CRI [Ra]: ≥ 90

      Motion sensor: No

      Beam angle: 36°

      Class of resistance to shock: 1

      Number of light sources: 1

      Voltage: 230V

      Control Options: CCT Switch

      BT Control Panel: No

      RGB: No

      Dimming: No

      Remote control: No

      Control Type > For All: CCT Switch

      Lumens [lm]: 1297

      Adjustment: No

      Color temperature [K]: 2977 / 4039

      Basic information

      Energy class: G

      Protection class: IP20

      Maximum power: 13W

      Light source type: integrated LED

      Type: Surface-mounted lamp

      Materials and colors

      Dominant color: Gold

      Dominant material: Aluminum

      Leading Finish: Satin

      Packaging

      Gross weight [kg]: 0.4

      Net weight [kg]: 0.34

      Box depth 1 [cm]: 8.5

      Box width 1 [cm]: 8.5

      Box height 1 [cm]: 11.5

      Dimensions

      Product height [cm]: 9

      Product width [cm]: 8

    Technical specification
    • Unique ref.AZ6555
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City