Publish your products
PRONTO WALL CCT SWITCH 60 IP44 CH wall lamp

PRONTO WALL CCT SWITCH 60 IP44 CH wall lamp

Meet the PRONTO WALL CCT SWITCH 60 IP44 CH wall lamp: a sleek wall light designed to deliver dependable lighting to highlight artwork and textures. It’s made from aluminum with a glossy chrome finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 14 W, 1060 lm, switchable 3000 K or 4000 K, CRI ≥ 90, 107° beam, and 230 V. Practical details: IP44 protection, 1 light point, and approx. 9 cm wide × 6 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6568.
Specification
  • Dimensions

    Product length [cm]: 60

    Wall base width [cm]: 4

    Product height [cm]: 6

    Lampshade width [cm]: 6

    Lampshade height [cm]: 6

    Wall base height [cm]: 4

    Lampshade length [cm]: 60

    Product width [cm]: 9

    Wall base length [cm]: 26

    Materials and colors

    Accent color: White

    Dominant color: Chrome

    Accent material: PVC

    Dominant material: Aluminum

    Leading Finish: Glossy

    Wall base color: Chrome

    Accent Finish: Ribbed

    Lampshade color: White

    Basic information

    Type: Wall lamp

    Energy class: G

    Protection class: IP44

    Maximum power: 14W

    Light source type: integrated LED

    Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 90

    Motion sensor: No

    Class of resistance to shock: 1

    Number of light sources: 1

    Voltage: 230V

    Control Options: CCT Switch

    BT Control Panel: No

    RGB: No

    Dimming: No

    Remote control: No

    Color temperature [K]: 3000 / 4000

    Control Type > For All: CCT Switch

    Beam angle: 107°

    Adjustment: No

    Lumens [lm]: 1060

    Packaging

    Gross weight [kg]: 1.2

    Net weight [kg]: 1

    Box width 1 [cm]: 62

    Box height 1 [cm]: 11

    Box depth 1 [cm]: 7.5

Technical specification
  • Unique ref.AZ6568
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted