Publish your products
KRYPTON TOP 60 3-STEP CCT ceiling lamp

KRYPTON TOP 60 3-STEP CCT ceiling lamp

KRYPTON TOP 60 3-STEP CCT ceiling lamp is a ceiling lamp from AZzardo that brings a timeless, versatile design to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the bedroom or home office, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Brown Ceiling base color: Black Dominant color: Black Dominant material: Aluminum Leading Finish: Matte Accent Material: Plaster / PVC Accent Finish: Stone Lampshade color: Brown Dimensions Ceiling base width [cm]: 49 Ceiling base height [cm]: 3.5 Lampshade height [cm]: 4 Product height [cm]: 7.5 Product width [cm]: 59 Lampshade width [cm]: 59 [5] Basic information Type: Ceiling lamp Energy class: G Protection class: IP20 Maximum power: 37W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Lumens [lm]: 1200 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Beam angle: 139° Adjustment: No Color temperature [K]: 2930 to 6100 Control options: 3-stage CCT Control Type > For All: 3-stage CCT Packaging Gross weight [kg]: 6.2 Net weight [kg]: 4.8 Box width 1 [cm]: 67 Box height 1 [cm]: 15 Box depth 1 [cm]: 67.5
Technical specification
  • Unique ref.AZ6665
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted