Publish your products
ECLIPSE WALL 10W 3000K wall lamp
ECLIPSE WALL 10W 3000K wall lamp
ECLIPSE WALL 10W 3000K wall lamp

    ECLIPSE WALL 10W 3000K wall lamp

    ECLIPSE WALL 10W 3000K wall lamp is a wall lamp from AZzardo that brings a timeless, versatile design to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the bedroom or dining area, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
    Specification
    • Packaging Box width 1 [cm]: 28.5 Box height 1 [cm]: 14 Box depth 1 [cm]: 26.5
    Technical specification
    • Unique ref.AZ6667
    • TypeObject (single object)
    • Date of publishing2026-03-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City