Publish your products
1020 Series Semi-Recessed Enclosure
1020 Series Semi-Recessed Enclosure
1020 Series Semi-Recessed Enclosure
1020 Series Semi-Recessed Enclosure

    1020 Series Semi-Recessed Enclosure

    The 1020 Series Semi-Recessed Enclosure functions as a strong enclosure that houses communication and TV connections in a compact design. The enclosure made from galvanized steel allows for fast installation and provides simple access to wiring while maintaining a professional appearance for residential and commercial use.

    Features

    • Open back for easy access to splices or termination blocks for aerial drop or buried service
    • Fastens directly to studs 16" center
    • Constructed of 24 gauge galvanized steel
    • Lid secured using two slotted screws
    • Embossed lids
    • Lightweight - 15.6 oz.(0.975 lbs.)
    • Enclosed top/bottom with open back

    1020 Series Models Include

    • Enclosure and lid - 40 units per carton
    • Choice of galvanized lid w/ slotted screws:
      • "Communications" embossed
      • "TV" embossed
    • Enclosures and Lids may be purchased separately
    Specification
    • BN Model #1020 - 14-1/4" exterior semi-recessed enclosure; Communications embossed
      1020TV - 14-1/4" exterior semi-recessed enclosure; TV embossed
      1020B - Communications embossed lid only
      1020B-TV - TV embossed lid only
      Installed Measurements14.25" (W) x 4.5" (H) x 1.5" (D)
      Carton Qty / Weight40 / 39 lbs.
    Technical specification
    • Unique ref.1020-series-semi-recessed-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSemi-Recessed Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)4.5
    • Width (inches)14.25
    • Depth (inches)1.5
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)0.98
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 33 15
    • OmniClass TitleElectrical Junction Boxes

    Region availability

    North America
    Canada
    Mexico
    United States