Publish your products
24268W-UL Surface-Mount-Enclosure
24268W-UL Surface-Mount-Enclosure
24268W-UL Surface-Mount-Enclosure
24268W-UL Surface-Mount-Enclosure

    24268W-UL Surface-Mount-Enclosure

    A heavy-duty, weather-resistant surface-mount enclosure built from 16-gauge zinc-coated steel with a tan powder-coat finish. It includes a reinforced hinged door with a recessed hex latch, plywood backboard, wire ground bar, and multiple conduit knockouts.

    Features

    • Fully enclosed exterior service box
    • Constructed of 16 gauge zinc-coated steel with powder-coated tan finish
    • 16 gauge reinforced hinged door with 7/16" recessed hex latch
    • "Communications" embossed
    • Box weight is 53 lbs. | 24" W x 26" H x 8" D
    • UL listed (UL 1863); designed to NEMA 3R

    24268W-SM Service Box Includes:

    • Enclosure w/ hinged door
    • 4-position #4-14 wire ground bar
    • 3/4" plywood back board for mounting utility equipment
    • 2 knockouts for 3/4" - 2" conduit; 10 knockouts for 3/4" - 1-1/2" conduit
    Specification
    • Enclosure TypeExterior, Surface-Mount
      Model #24268W-UL
      Dimensions24" (W) x 26" (H) x 8" (D)
      Box Weight53 lbs.
      CertificationsUL listed (UL 1863); NEMA 3R
      Total Knockouts12
    Technical specification
    • Unique ref.24268w-ul-surface-mount-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSurface-Mount Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)26
    • Width (inches)24
    • Depth (inches)8
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)53
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States