This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AE08 - Ambient - Berner Architectural Elite 8 Air Curtain

Unique ref.: berner-ae08
Brand: Berner International
Product family: Air Curtains
Product group: Architectural Air Curtains
Date of publishing: 2021-01-25
Edition number: 1
Type: Object (single object)
Download (15)

For mounting heights to 8′ (environmental separation) and 7′ (insect control).

Available in single lengths from 3′ to 10′.  Berner’s Architectural Elite Air Curtains are the perfect solution when aesthetics matter.  They are designed for those who are looking for a seamless integration of beauty, function, and performance. Built on Berner’s strong engineering foundation, these air curtains save energy and protect the interior when the door is open.

  • Quiet, technologically advanced, and beautifully designed
  • Simple to install, operate, and maintain
  • Made in the U.S.A.
  • AMCA certification pending for ambient, electric, and hot water heated models

Includes EC Motors and Berner’s advanced control technology:

  • IntelliswitchTM digital controller
  • Berner AIRTM wireless controller & app

  • 11" high x 23" deep
  • 1/4 hp EC motor(s)
  • Intelliswitch™ digital controller – ten speeds
  • Berner AIR™: Wireless Controller & App
  • Cabinet: Stainless Steel, grade 304 or better
  • Bottom panel: Clear satin anodized aluminum (Optional: White Aluminum, Custom Color, or Stainless
  • Wall or top mountin
  • High efficiency, low noise, articulating Pro-V Nozzl
  • Filter (washable
  • Optional: Rear cover for top mounting to conceal fastener


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
IFC classification: Air Terminal
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 23.75 in
Height 10.75 in
Width 3' 0" — 10' 0"

BIMobject®