Unique ref.: | berner-ae10w |
---|---|
Brand: | Berner International |
Product family: | Air Curtains |
Product group: | Architectural Air Curtains |
Date of publishing: | 2021-01-25 |
Edition number: | 1 |
Type: | Object (single object) |
For mounting heights to 10′ (environmental separation) and 8′ (insect control).
Available in single lengths from 3′ to 12′. Berner’s Architectural Elite Air Curtains are the perfect solution when aesthetics matter. They are designed for those who are looking for a seamless integration of beauty, function, and performance.
Built on Berner’s strong engineering foundation, these air curtains save energy and protect the interior when the door is open.
Includes EC Motors and Berner’s advanced control technology:
Coil Features:
Product url: | https://berner.com/product/architectural-elite-10/ |
---|---|
Installation instructions: | https://1j77pj1j7ug6c77o93sbrqz1-wpengine.netdna-ssl.com/wp-content/upload... |
COBie Product Data Sheet: | |
Product certification: | https://berner.com/product/architectural-elite-10/ |
Technical description: | https://1j77pj1j7ug6c77o93sbrqz1-wpengine.netdna-ssl.com/wp-content/upload... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/berner/product/berner-ae10w
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Air Curtains |
---|---|
IFC classification: | Air Terminal |
Uniclass 1.4 Code: | L75263 |
Uniclass 1.4 Description: | Air curtains |
Uniclass 2.0 Code: | PR-60-36-02 |
Uniclass 2.0 Description: | Air Curtains |
Uniclass 2015 Code: | Pr_70_60_36_02 |
Uniclass 2015 Description: | Air curtains |
NBS Reference Code: | 60-36-02 |
NBS Reference Description: | Air Curtains |
CSI MasterFormat 2014 Code: | 23 34 33 |
CSI MasterFormat 2014 Title: | Air Curtains |
OmniClass Number: | 23-33 31 11 |
OmniClass Title: | Air Curtains |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp |
Name | Value |
---|---|
Depth | 29.25 in |
Height | 14.5 in |
Width | 3' 0" — 12' 0" |
BIMobject®