GUARDIAR
The Guardiar Global Situational Awareness System is a video management and access control system.
120M/120° DIRECTIONAL 24GHZ K-BAND
SECURITY RADAR
The Guardiar Radar 120m security radar has 24 GHZ
radar chip for 24/7 all-weather high-accuracy detection
in the range of 120 m/120°. It supports radar-PTZ smart
tracking, compatible with Guardiar PTZ cameras. With
radar detection and intelligent algorithms, ultra-low
false positives and zero false negatives are achieved
around the clock. Multiple PTZ cameras can be linked
to one radar, and wide range global arming and detail
tracking is detected simultaneously.
The product is widely applied to various perimeter and
intrusion arming sites to provide users with safer and
more valuable security protection solutions.
FEATURES:
> K-band Detection - 24 GHz radar chip for detection with long
distance, high accuracy, wide range
> Radar+PTZ Smart Tracking - Multiple PTZ cameras can be
linked to one radar
> Multi-level Perimeter Protection
> Centralized Platform Management
> IP67 and IK09 ingress protection, and FCC ID and CE RED
standards
Region availability
| Asia | Africa | North America |
|---|---|---|
Afghanistan | Angola | United States |
Bahrain | Botswana | |
Iran | Egypt | |
Iraq | Eswatini | |
Israel | Lesotho | |
Jordan | Malawi | |
Kuwait | Mozambique | |
Lebanon | Namibia | |
Oman | South Africa | |
Palestine | Zambia | |
Qatar | Zimbabwe | |
Saudi Arabia | ||
Syria | ||
Türkiye | ||
United Arab Emirates | ||
Yemen |