Publish your products
BETAFENCE Zenturo Super + Zenturo Rectangular Post
BETAFENCE Zenturo Super + Zenturo Rectangular Post
BETAFENCE Zenturo Super + Zenturo Rectangular Post
BETAFENCE Zenturo Super + Zenturo Rectangular Post
BETAFENCE Zenturo Super + Zenturo Rectangular Post
    Betafence

    BETAFENCE Zenturo Super + Zenturo Rectangular Post

    Manufactured in Europe 

    ZENTURO SUPER
    Design and heavy decorative fence

    Zenturo® Super is a complete fencing solution with a high design content. The panels, but the concept also allows the creation of gabion walls. When used as gabion wall, a wide variety of infills can be chosen.

    Assets:
    - Extremely high strength
    - Functional design
    - Easy installation
    - Complete system

    PANELS

    Zenturo Super heavy decorative fence is composed of flat panels with a double (2D) alternating horizontal wires for added strength.
    The panels are 2005 mm wide.

    • Mesh sizes: 100 x 50 and 50 x 50 mm
    • Horizontal wire diameter: 5.00 mm
    • Vertical wire diameter: 4.15 mm

    INFILLS

    The Zenturo Super panel can be personalized with different unique and modern infills:
    Pixels
    The Zenturo Pixels are mass-coloured, polypropylene parts, perfectly matching the mesh sizes of the Zenturo Super panels and therefore available in 2 sizes: 100 x 50 mm and 50 x 50mm. The pixels are clicked onto the horizontal and vertical wires of the panel. In this way, you make your own patterns or texts to create a highly personal fence. The pixels are available in green and anthracite grey.

    Flexo Strips
    The Zenturo Super panel can also be personalized using Flexo Strips. Available in rolls of 50 m (to be cut to length), 2 widths (for mesh sizes 50 and 100 mm). The Flexo Strip can be woven horizontally and /or vertically into the Zenturo panel.

    COATING TECHNIQUE AND COLORS

    The panels are made of galvanized wire, and an adhesion layer is provided for perfect adhesion with the polyester top coat (min. 100 microns). The posts are internally and externally galvanized (min. layer thickness 275g/m², both sides combined) according to Euronorm 10326, after which an adhesion layer is applied and polyester plastic coated (min. 60 microns).

    Colors

    Anthracite grey BF 7016M
    Other colors upon request.

    Technical specification
    • Unique ref.zenturo-super-zenturo-rectangular-post
    • Product familyMetal Fence Panel
    • Product groupZenturo Super
    • TypeObject (single object)
    • Date of publishing2021-08-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Armenia
    American Samoa
    Algeria
    Albania
    Azerbaijan
    Australia
    Djibouti
    Andorra
    Bahrain
    Cook Islands
    Egypt
    Austria
    Bangladesh
    Federated States of Micronesia
    Libya
    Belarus
    Bhutan
    Fiji
    Morocco
    Belgium
    British Indian Ocean Territory
    French Polynesia
    Tunisia
    Bosnia and Herzegovina
    Brunei
    Guam
    Western Sahara
    Bulgaria
    Cambodia
    Kiribati
    Croatia
    China
    Marshall Islands
    Cyprus
    Christmas Island
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    New Caledonia
    Denmark
    Georgia
    New Zealand
    Estonia
    Hong Kong
    Niue
    Faroe Islands
    India
    Norfolk Island
    Finland
    Indonesia
    Northern Mariana Islands
    France
    Iran
    Palau
    Germany
    Iraq
    Papua New Guinea
    Gibraltar
    Israel
    Pitcairn Islands
    Greece
    Japan
    Samoa
    Guernsey
    Jordan
    Solomon Islands
    Hungary
    Kazakhstan
    Timor-Leste
    Iceland
    Kuwait
    Tokelau
    Ireland
    Kyrgyzstan
    Tonga
    Isle of Man
    Laos
    Tuvalu
    Italy
    Lebanon
    United States Minor Outlying Islands
    Jersey
    Macau
    Vanuatu
    Latvia
    Malaysia
    Wallis and Futuna
    Liechtenstein
    Maldives
    Lithuania
    Mongolia
    Luxembourg
    Myanmar (Burma)
    Malta
    Nepal
    Moldova
    North Korea
    Monaco
    Oman
    Montenegro
    Pakistan
    Netherlands
    Palestine
    North Macedonia
    Philippines
    Norway
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Singapore
    Romania
    South Korea
    Russia
    Sri Lanka
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City