Unique ref.: | 202C |
---|---|
Brand: | BIANCHI F.LLI |
Product family: | Manifolds |
Product group: | Linear manifolds with valves |
Date of publishing: | 2020-02-26 |
Edition number: | 1 |
Type: | Object (single object) |
Bianchi F.lli manifolds with ball valves are the perfect solution for water heating systems. The handles have a 90° angle, making very easy opening and closing operations.
Nickel plated finishing.
Available from 2 to 4 outlets.
MATERIALS:
Body: brass CW617N
Ball: brass CW614N
TECHINICAL SPECIFICATIONS:
Max working temperature: 100°C
Max working pressure: 10 bar
Main connection: 3/4" and 1"
Outlets: 3/4"
Product url: | http://www.bianchifratelli.it/en/2-ways-male-manifold-Euroconus-with-incor... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.bianchifratelli.it/en/2-ways-male-manifold-Euroconus-with-incor... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/bianchi-f-lli/product/202c
Material main: | Brass |
---|---|
Material secondary: | Brass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Distribution Flow Element |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | JS |
Uniclass 1.4 Description: | Piped supply systems |
Uniclass 2.0 Code: | EE-55 |
Uniclass 2.0 Description: | Piped Supply Elements |
Uniclass 2015 Code: | Ss_55_70 |
Uniclass 2015 Description: | Water distribution and supply systems |
NBS Reference Code: | 62-64 |
NBS Reference Description: | Pipe Fittings |
CSI MasterFormat 2014 Code: | 35 20 13.19 |
CSI MasterFormat 2014 Title: | Hydraulic Manifolds |
OmniClass Number: | 23-39 21 13 21 |
OmniClass Title: | Manifolds |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Size | 3/4" — 1" |
Handle Type | aluminum |
Working Pressure | 10 Pa |
BIMobject®