Publish your products
BIMobject TH x Thai Obayashi_Galvanized Steel Water Tank

BIMobject TH x Thai Obayashi_Galvanized Steel Water Tank

4.0 out of 5 stars4.0(10 reviews)

BIMobject TH x Thai Obayashi_Galvanized Steel Water Tank

Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_GalvanizedSteelWaterTank
  • Product familyPlumbing
  • Product groupTank
  • TypeObject (single object)
  • Date of publishing2021-07-21
  • Edition number1
  • Height (mm)4225
  • Width (mm)6150
  • Depth (mm)8345
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit