This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Digital Countertop Convection Oven 1500 Watts, Stainless Steel

Unique ref.: Digital-Countertop-Convection-Oven-1500-Watts-Stainless-Steel-Exterior-with-Baking-Pan-Broil-Rack
Brand: BIMobject USA
Product family: Appliances
Product group: Kitchen Appliances
Width (inches): 19
Height (inches): 10.8
Depth (inches): 15.6
Date of publishing: 2018-12-11
Edition number: 1
Type: Object (single object)
Download (1)

CONVECTION HEATING - Uses convection heating technology to circulate warm air throughout the appliance for quick and evenly baking or cooking. Also brings better flavors in your food as the dish inside the oven is cooked at the same rate.

LARGE CAPACITY - This toaster oven can comfortably fit a 12 inch pizza, 6 slice of bread toast at once, or a small rotisserie chicken so you won't need large appliances in the kitchen counter to prepare larger meals.

PREMIUM FEATURES - Features a digital LCD display with easy to use controls that allows you to set temperature up to 450°F and choose from 10 different cooking functions that includes toasting, baking and broiling.

FLEXIBLE RACK POSITIONS - Allows for 3 rack positions that give you total control over how you place your pans when you're baking bread, muffin, 12" pizza or roasting chicken.

USEFUL ACCESSORIES - Stylish stainless steel toaster with a brushed and matte finish that is easy to clean and comes with a broiler rack, bakeware pan, rotisserie fork and a removable crumb tray.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 17.95

BIMobject Category: Kitchen - Appliances
UNSPSC name: Domestic Appliances and Supplies and Consumer Electronic Products
UNSPSC code: 52
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass Number: 23-21 23 39
OmniClass Title: Residential Kitchen and Dining Room Furniture
This product is available in:
North America
  • United States

Amazon

Amazon additional informaton

Amazon additional informaton

Additional information about the product in Amazon

Name Value
ASIN B07KKL45FW
Click to BUY https://amzn.to/2LMkkDF
Customer Reviews 4.4 out of 5 stars
Shipping Weight (pounds) 17.95

BIMobject®