This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Toaster Oven Broiler, Silver

Unique ref.: Toaster-Oven-Broiler-Silver
Brand: BIMobject USA
Product family: Appliances
Product group: Kitchen Appliances
Width (inches): 10.8
Height (inches): 18.5
Depth (inches): 16
Date of publishing: 2018-10-01
Edition number: 1
Type: Object (single object)
Download (1)
  • 1800 watts of high-performance power
  • Functions include toast, bagel, bake, broil, pizza and keep Warm
  • 0. 5 cubic foot capacity – fits an 11" Pizza or 6 slices of toast
  • Stainless steel front with cool-touch handle
  • Always even technology for consistently even toasting
  • Auto slide-out rack to easily remove cooked food and easy clean interior
  • Front Removable crumb tray with cool-touch grip for easy clean up


Material main: Silver
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 14.95

BIMobject Category: Kitchen - Appliances
UNSPSC name: Domestic Appliances and Supplies and Consumer Electronic Products
UNSPSC code: 52
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass Number: 23-21 23 39
OmniClass Title: Residential Kitchen and Dining Room Furniture
This product is available in:
North America
  • United States

Amazon

Amazon additional informaton

Amazon additional informaton

Additional information about the product in Amazon

Name Value
ASIN B07F1LKR61
Click to BUY https://amzn.to/36mE6NS
Customer Reviews 4.3 out of 5 stars
Shipping Weight (pounds) 14.95

BIMobject®