Publish your products
80/L SWINGING FIRE HOSE REEL “Murano Collection”

80/L SWINGING FIRE HOSE REEL “Murano Collection”

4.7 out of 5 stars4.7(17 reviews)
SWINGING FIRE HOSE REEL FOR WALL INSTALLATION “Murano Collection” EN 671-1 - CE MARKED
Specification
  • SWINGING FIRE HOSE REEL FOR WALL INSTALLATION “Murano Collection” EN 671-1 - CE MARKED CERT. N. 0497-CPR-171 Supplied with: - “Murano” fire cabinet with rounded edges, metal blind door, made of carbon steel, red RAL 3000 polyester powder coating. Dimensions 650 mm height x 700 mm width; depth mm 200 for hoses until 25 m length and 230 mm for 30 m hose. Reel in red coated steel, diameter 535 mm. - Semirigid hose approved to EN 694. - Manual inlet stop ball valve and brass axial inlet device. - Multi-effect shut/full/spray nozzle (see below table for choice). Available nozzles: Starjet DN 25 Ø 8mm K = 28 Starjet DN 25 Ø 9mm K = 33 Sprayjet DN 25 Ø 8mm K = 28 Sprayjet DN 25 Ø 10 mm K = 42 Sprayjet DN 19 Ø 7mm* K = 22 (* available only with PVC hose DN 19)
Technical specification
  • Unique ref.art-80-l-naspo-murano-collection
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupHose reels / Naspi
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City