1/4" - 4", FF , FULL-PORT, ISO228
Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Full bore ball valve with threaded connection Female/Female and/or Male/Female and/or Male/Male UNI ISO 228. Available with steel lever or aluminum T-handle.
S90 BRASS BALL VALVE (red lever)
S90B00 1/4"
S90C00 3/8”
S90D00 1/2"
S90E00 3/4"
S90F00 1"
S90G00 1 1/4"
S90H00 1 1/2"
S90I00 2"
S90L00 2 1/2”
S90M00 3”
S90N00 4”
S90 BRASS BALL VALVE (stainless steel red lever)
S90B00I 1/4"
S90C00I 3/8”
S90D00I 1/2"
S90E00I 3/4"
S90F00I 1"
S90G00I 1 1/4"
S90H00I 1 1/2"
S90I00I 2"
S90 BRASS BALL VALVE (blue lever)
S90D00A 1/2"
S90 BRASS BALL VALVE (black lever)
S90D00K 1/2"
S90E00K 3/4"
S90F00K 1"
S90G00K 1 1/4"
S90H00K 1 1/2"
S90I00K 2"
S90 BRASS BALL VALVE (oval handle)
S90G03 1 1/4"
S90H03 1 1/2"
S90I03 2"
S90 BRASS BALL VALVE (lockable handle)
S90B15 1/4"
S90C15 3/8”
S90D15 1/2"
S90E15 3/4"
S90F15 1"
S90G15 1 1/4"
S90H15 1 1/2"
S90I15 2"
S90L15 2 1/2”
S90M15 3”
S90N15 4”
S90 BRASS BALL VALVE (red lockable handle)
S90I15R 2"
S90 BRASS BALL VALVE (red t-handle)
S90B16 1/4"
S90C16 3/8”
S90D16 1/2"
S90E16 3/4"
S90F16 1"
S90G16 1 1/4"
S90 BRASS BALL VALVE (blue t-handle)
S90D16B 1/2"
S90E16B 3/4"
S90 BRASS BALL VALVE (black t-handle)
S90D16K 1/2"
S90E16K 3/4"
S90F16K 1"
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |