CP8 COMPACT POWER ELECTRIC ACTUATOR AVAILABLE IN DIFFERENT VOLTAGES FOR VALVES' RANGE 1/4" - 1".
The CP series Electric actuator provide an output torque to suit up to 1" valves, and it is available in AC and DC voltage.
Compact package to fit in restricted spaces. The CP series has an ISO 5211mounting interface for direct assembly.
220 - 240V AC
110 - 120V AC
24V AC
24V DC
24V AC DC
12V DC
3.5 - 12V DC
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |