We are proud to announce the introduction of our slimmest, single wing access gate in our range. The Winglock Swing had been designed to coordinate with our Speedlane Lifeline series, but can also stand alone as a single installation.
Easy Bi-Directional Traffic ManagementThe Winglock Swing is undeniably the sleekest gate on the market today. Constructed from stainless steel and a single glass panel, the lane is elegant and unobtrusive in nature and design. The access gate is designed to manage bi-directional traffic with ease, using smart, intuitive technology to guide each visitor through to their destination without delay or inconvenience.
Crafted Intuition and a Revolutionary Low Carbon FootprintThe Winglock Swing integrates intuitive LED lights that eliminate user training, making the gate easy to use. Various pulsing and blinking light signals indicate that the gate is in use or on standby. A mere 9W of power are used in standby mode and 20W of power while in action, a huge accomplishment when you consider the industry standard is an average of 200W. This level of sustainability and energy saving have never been seen before.
Our capactive touchscreen control panel, BoonTouch, can be installed to manage and manipulate the movement of the Winglock Swing. Learn more about this feature here.
Secure, Stable and Customizable Single Wing Access GateSolid installation is guaranteed by a substantial floor mounting plate, alleviating the need for a supporting side post. Our engineers have also developed alternative floor mounting options for common floor challenges. We have a solution for your unique installation.
We can offer a variety of trendy colors and finishes that we endeavor to update as new trends emerge. We partner with industry professionals to ensure our offerings are current and hot-off-the-press.
Elegant Disabled AccessThe Winglock Swing has been designed to provide comfortable and secure access for wheelchairs, large luggage or carts.
The slim, minimalist design of this access gate cleverly houses all the working components in the vertical tube. We have taken much time crafting this product and ensuring attention to detail in all elements and functionality.
Your Search for an Entry Solution Does Not Have to End at Access GatesPlease feel free to browse through our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, and full height turnstiles to complete your individual search.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |