Publish your products
Trapezoidal Sheet T-35 ECO
Trapezoidal Sheet T-35 ECO
Trapezoidal Sheet T-35 ECO
    BP2

    Trapezoidal Sheet T-35 ECO

    The T-35 ECO trapezoidal sheet, due to its parameters, is dedicated to investment construction. In relation to the basic version of the T-35 trapezoidal sheet, one wave was removed which allowed to increase the effective coverage width by 15 mm. Trapezoidal sheet T-35 ECO is available in the roof and facade versions.

    Specification
    • Effective width: 1080 mm
      Total width: ~1120 mm
      Max recommended sheet length: 12 000 mm
      Thickness: 0,5 - 1,0 mm
      Height profile: 34 mm

      * Information on coatings and colours is available on the manufacturer's website.
    Technical specification
    • Unique ref.trapezoidal-sheet-t-35-eco
    • Product familyTRAPEZOIDAL SHEETS
    • Product groupTRAPEZOIDAL SHEETS
    • TypeBuilding Material
    • Date of publishing2021-10-18
    • Edition number1
    • Height (mm)34
    • Width (mm)1120
    • Depth (mm)1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia