Publish your products
PURITY 1200 Clean | Water Filter
PURITY 1200 Clean | Water Filter
PURITY 1200 Clean | Water Filter
PURITY 1200 Clean | Water Filter
PURITY 1200 Clean | Water Filter
    BRITA

    PURITY 1200 Clean | Water Filter

    The BRITA PURITY Clean is designed for undercounter and hood dishwashers in cafés, bars, small restaurants and community spaces where reliable, spotless washing results matter – but without the premium performance requirements of high‑end hospitality. It delivers clean glasses, white dishes and cutlery free of streaks or marks, entirely eliminating hand‑polishing.

    Key Features & Benefits

    • Designed for undercounter and hood-type dishwashers
      → Ideal for cafés, bars and small restaurants – delivers dependable cleaning results for everyday operations.
    • Spotless, streak‑free results
      → Ensures clean glasses, dishes and cutlery without marks – reduces manual polishing effort and saves staff time.
    • Reduces scale build‑up
      → Protects machine components – fewer malfunctions, smoother operation and longer equipment lifespan.
    • Cost‑effective performance
      → Lowers maintenance and repair costs – an efficient solution for small businesses or high‑use community environments.
    • Suitable for warm inlet water up to 60 °C
      → Performs reliably under typical commercial dishwashing conditions.
    • Eliminates hand‑polishing
      → Speeds up service routines – ensures consistently presentable results straight from the dishwasher.

    Product Description

    The BRITA PURITY Clean is a high‑performance water filtration system created for undercounter and hood dishwashers in everyday professional environments. It improves water quality to ensure glasses, white dishes and cutlery emerge spotless and free from streaks, removing the need for manual polishing. By reducing scale formation, the system helps extend machine lifespan and improves operational reliability. Designed for warm inlet water up to 60 °C, it offers stable, cost‑efficient performance that supports smaller businesses and high‑use settings alike.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Dishwashers (undercounter and hood types)

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • 1200

      Capacity 1200:

      • approx. 12,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a water hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-clean
    • Product familyProfessional Filter
    • Product groupPURITY
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)550
    • Width (mm)288
    • Depth (mm)288
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe Asia Oceania Africa
    Andorra
    Azerbaijan
    Australia
    Egypt
    Austria
    Georgia
    Morocco
    Belgium
    Hong Kong
    South Africa
    Bosnia and Herzegovina
    Indonesia
    Bulgaria
    Israel
    Croatia
    Malaysia
    Cyprus
    Maldives
    Czech Republic
    South Korea
    Denmark
    Taiwan
    Estonia
    Türkiye
    Finland
    United Arab Emirates
    France
    Germany
    Greece
    Guernsey
    Hungary
    Ireland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom