This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

15mm & 22mm Chrome Isolating Valve - WRAS 36372, 36373

Unique ref.: 36372_36373_Chrome_Isolating_Valve_WRAS
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: ISO - Isolating Valves
Date of publishing: 2018-07-16
Edition number: 1
Type: Object (single object)
Download (1)

15mm & 22mm Chrome Isolating Valve

  • 15mm Chrome Isolating Valve with compression ends - WRAS approved
  • 22mm Chrome Isolating Valve with compression ends - WRAS approved

Pipe Size: 15mm & 22mm

Body Material: HPb59-T

Notes: For further information please contact Brymec Technical Dept.

Type: Ball Valve

Maximum Working Pressure: PN10

Operating Temperature Range: -10 ~ +85 degC

Valves manufactured to BS6675

Compression connections comply with EN1254-2

WRAS approved


Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15 mm — 22 mm
Connection Type Compression
Handle Type Slotted Screw
Integral Finish Chrome
Method Of Operation Manual
Mount Type None
Plumbing Fixture Type Isolating Valve

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description 15mm & 22mm Chrome Isolating Valve - WRAS
Length 51.6 mm — 66 mm
Name 15mm & 22mm Chrome Isolating Valve - WRAS
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description 15mm & 22mm Chrome Isolating Valve - WRAS
Name 15mm & 22mm Chrome Isolating Valve - WRAS

BIMobject®