Publish your products
Stainless Steel Press End Cap (M-Profile) 15mm - 54mm
Brymec

Stainless Steel Press End Cap (M-Profile) 15mm - 54mm

Our Brymec Stainless-Steel Press-Fit system provides long-lasting, reliable pipework fittings for your installations from drinking water to heating systems and rainwater. Made from top-quality 316L grade stainless steel, this range is far superior to conventional materials.

Features Benefits

  • Compatible with profile press jaws up to and including 54mm
  • Ideal for corrosion or hygienically demanding applications particularly drinking water
  • Extremely durable and corrosion resistant
  • Blue plastic film which will fall off when crimped for easy identification of pressed joint
  • Approved tools include Novapress, REMS, Rothenberger and Ridgid

Brymec Warranty

We offer 30 year warranty with our Stainless Steel Press Range

Specification
    • Operating temperature -20°C ~ +120°C
    • 316L Stainless Steel fitting
    • EPDM Sealing ring
    • “M” Profile Press Jaws or slings
    • Approved tools include Novapress, REMS, Rothenberger and Ridgid
    • Max Working Pressure
      • 15mm - 28mm: 40 bar
      • 35mm - 54mm: 25 bar
    • WRAS Approved
    • 316L grade stainless steel fitting
    • DVGW-W534
Technical specification
  • Unique ref.stainless-steel-press-end-cap-m-profile-15mm-54mm
  • Product familyMPS - Metal Pipe Systems
  • Product groupM-Profile Stainless Steel Press Fittings
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Material mainStainless steel 316
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe
Ireland
United Kingdom