We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Thermostatic Mixing Valves TMV3 (WRAS)

Unique ref.: Thermostatic_Mixing_Valve_TMV3_WRAS
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: TMV - Thermostatic Mix Valves
Date of publishing: 2019-11-06
Edition number: 1
Type: Object (single object)
Download (2)

Thermostatic Mixing Valves TMV3 

Thermostatic mixing valves are used to maintain the domestic hot water supplied to the user at a constant and safe temperature, when variations in the hot and cold-water supply conditions and draw off flow rates occur.


Thermostatic Mixing Valves TMV3

  • Available in 15mm or 22mm
  • WRAS Approved
  • BuildCert Approval (TMV3) : BC 1088/1212
  • Brass Body - Chrome Plated
  • Inline design




Material main: Brass
Material secondary: Chrome
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L71177
Uniclass 1.4 Description: Mixing valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Thermostatic Mixing Valves
Uniclass 2015 Code: Pr_65_54_95_88
Uniclass 2015 Description: Thermostatic mixing valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Thermostatic Mixing Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15 mm — 22 mm
Connection Type Compression Connections
Integral Finish Chrome Plated
Mount Type None

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Thermostatic Mixing Valves TMV3 (WRAS)
Length 131 mm — 155 mm
Name Thermostatic Mixing Valves TMV3 (WRAS)
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Thermostatic Mixing Valves TMV3 (WRAS)
Name Thermostatic Mixing Valves TMV3 (WRAS)

All BIM objects are real products from real manufacturers confirmed and approved