Publish your products
Swiss Print Stripe Glass , Interior Digital Printed Glass
Swiss Print Stripe Glass , Interior Digital Printed Glass
Swiss Print Stripe Glass , Interior Digital Printed Glass

    Swiss Print Stripe Glass , Interior Digital Printed Glass

    When innovation meets art, high-def resolution 2160 dpi UV printing technology from Europe, provides imposing laminated safety glass panel, you can allocate and decorate space with unique images and patterns by “Swiss Print” Features -Using unique technology of fading resistant printing systems. -Resistant to heat and sunlight, making it long-lasting design. -Create beautiful & unique buildings by printing patterns,graphic designs or pictures on the glass surface. -Can be used both externally and internally. -Can be applied to green glass for environmental protection
    Specification
    • Applications Can be used in multiple tasks such as staircase, balustrade, skylights, building floor, swimming pool walls and aquariums. Besides, it can be molded in different shapes and sizes while maintaining its safety feature when broken
    Technical specification
    • Unique ref.BSG_Glass_Swiss_Print_Stripe
    • Product familyGlass
    • Product groupSwiss Print
    • TypeBuilding Material
    • Date of publishing2021-12-03
    • Edition number1
    • Height (mm)3000
    • Width (mm)1590
    Related
    • Material mainGlass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit