Publish your products
Axial Wallmount Fan, WPK Series

Axial Wallmount Fan, WPK Series

4.4 out of 5 stars4.4(17 reviews)
  • Air Volume: 2400 - 50000 cfm
  • Maximum SP: 0.75" wg. @ standard air density

    FEATURES & BENEFITS
  • Six bladed aluminum propellers, sizes 24" through 54".
  • All propellers are non-overloading.
  • All propellers are precision balanced.
  • Bearings are pre-lubricated and installed in a pillow block housing.
  • Bearings resilient mounted and rated L-50 life of 200,000 hours.
  • Housing orifice is deep rolled and streamlined for efficient performance.
  • Support frames are made from heavy wall steel tubing.
  • Standard finish is gray acrylic epoxy.
  • Fan can operate in any position.

    OPTIONS
  • Heavy Duty Damper
  • Wall Box
  • Rear Guard
  • Weather Hood with Guard
  • Disconnect Switch

    CERTIFICATIONS
    CaptiveAire Systems, Inc. certifies that Models WPK24-CA thru WPK54-CA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models WPK24-CA thru WPK54-CA are ETL Listed under file numbers 3049729-002 and comply with UL705 (electrical). Standards and CSA Std C22.2, No 113.
  • Technical specification
    • Unique ref.captiveaire-004
    • Product familyHVAC
    • Product groupAxial Fans
    • TypeObject (single object)
    • Date of publishing2011-09-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States