This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cembrit Cover C 060

Unique ref.: cover_c-060
Brand: Cembrit
Product family: Facade
Product group: Boards
Depth (mm): 8
Date of publishing: 2018-09-25
Edition number: 1
Type: Building Material
Download (3)
Cembrit Cover is the ideal solution if you prefer the strongest colours and bolder design statements. The natural grey fibrecement core is completely covered by a layer of water-based acrylic paint, with 26 standard Cembrit colours and more than 2000 NCS®© colours to choose from. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.

Cembrit Cover specifikation
Cembrit Cover can be installed on a timber, steel or aluminum substructure.
It is installed as a ventilated facade with a minimum of 20mm air behind.
See Cembrit.com or contact your local Cembrit to get the full installation specifications.
Cembrit Cover standard board sizes:
• 8x1192x2500mm
• 8x1192x3050mm
• 8x1250x2500mm
• 8x1250x3050mm
Cembrit Small Module:
• 8x292x1192mm
• 8x592x1192mm
• 8x292x2392mm
• 8x592x2392mm
• 8x592x2992mm
Cembrit Cover properties:
• Weight: 15.4 kg/m2
• Density, dry, average (EN 12467): ≥1550 kg/m3
• Category, Class according to EN 12467: NT A4 I
• Fire rating according to EN 13501: A2-s1, d0


Material main: Fibercement
Material secondary:
Designed in: Denmark
Manufactured in: Hungary

BIMobject Category: Walls - External Walls
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Description: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Description: Fibre Cement Slate Cladding Systems
This product is available in:
Africa
  • Morocco
Asia
  • Hong Kong
  • South Korea
  • Thailand
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom
Middle East
  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Mexico
  • United States
Oceania
  • Australia
South America
  • Chile
  • Colombia
  • Peru
  • Suriname

BIMobject SEEK Properties

Walls - External Walls

Name Value
Height 2500 mm — 3050 mm
Intended Function Facade board
Material Fibercement
Panel Thickness 8 mm
Panel Width 1192 mm — 1250 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Fibercement

System Family Properties

MaterialProperties

Name Value
Density 1770
M Fire Rating A2-s1, d0
Permeability 400
Thermal Expansion Coefficient 0.01
Young's modulus 15.1

SystemFamilyProperties

Name Value
Density 1770
M Fire Rating A2-s1, d0
Thickness 8 mm

BIMobject®