Publish your products
Swisspearl Patina Original P 050
Swisspearl Patina Original P 050
Swisspearl Patina Original P 050
Swisspearl Patina Original P 050
Swisspearl Patina Original P 050
Swisspearl Patina Original P 050
    Archived

    Swisspearl Patina Original P 050

    Cembrit Patina Original has a natural, textured surface. You can see the fibre and natural characteristics of the raw materials, and you can see and feel the sanding lines on the surface. As the seasons change and the years pass, the natural ageing of the fibre cement leaves subtle traces on the surface, and the facade will gradually acquire a distinctive patina. The variations in the colours of the board will create a facade richly evocative of history and life. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.

    Specification
    • Cembrit Patina Original specifikation
      Cembrit Patina can be installed on a timber, steel or aluminum substructure.
      It is installed as a ventilated facade with a minimum of 20mm air behind.
      See Cembrit.com or contact your local Cembrit to get the full installation specifications.
      Cembrit Patina standard board sizes:
      • 8x1192x2500mm
      • 8x1192x3050mm
      • 8x1250x2500mm
      • 8x1250x3050mm
      Cembrit Small Module:
      • 8x292x1192mm
      • 8x592x1192mm
      • 8x292x2392mm
      • 8x592x2392mm
      • 8x592x2992mm
      Cembrit Patina is also sold in certain markets in 6mm thickness, contact your local Cembrit for more info.
      Cembrit Patina properties:
      • Weight (7.5% moisture): 11.6 kg/m2
      • Density, dry, average (EN 12467): 1350 kg/m3
      • Category, Class according to EN 12467: NT A4 I
      • Fire rating according to EN 13501: A2-s1, d0

    Technical specification
    • Unique ref.patina_p-050
    • Product familyFacade
    • Product groupBoards
    • TypeBuilding Material
    • Date of publishing2018-09-25
    • Edition number1
    • Depth (mm)8
    Related
    • Material mainFibercement
    • Designed inDenmark
    • Manufactured inHungary
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationCovering
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit