Publish your products
3"/5" Concentric Roof Termination PPs-UV

3"/5" Concentric Roof Termination PPs-UV

InnoFlue Concentric Roof Terminations offer a streamlined and effective way to manage exhaust and terminate through roof quickly and easily. Rated to 230°F (110°C), InnoFlue Concentric Terminations integrate combustion air intake and UL listed polypropylene exhaust vent into a single system reducing labor and construction at the jobsite. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Concentric Roof Terminations are a favorite of professional installers.

  • Neatly terminates combustion air intake and exhaust in single penetration.
  • Reduces time and labor at jobsite.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3''/5'' Concentric Roof Termination PPs-UVAccessories in packageClampPart number250407300390GTIN0815010010990Trade nameInnoFlueTechnicalColorBlackMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipeHDPEDimensionsLength gross1044 mm / 41.1 inchHeight underroof520 mm / 20.5 inchHeight190 mm / 7.5 inchDiameter air inlet pipe125 mm / 5 inchHeight overroof546 mm / 21.5 inchWidth190 mm / 7.5 inchNet weight1.928 kg / 4.3 lbsDiameter flue pipe80 mm / 3 inchLogisticalIntrastat3917210000Base unit packagingUnpackedPackaging / Trade length1044 mm / 41.1 inchPackaging / Trade height190 mm / 7.5 inchNumber per packaging1Gross weight1.928 kg / 4.3 lbsPackaging / Trade width190 mm / 7.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-5-concentric-roof-termination-pps-uv
  • Product familyTerminations
  • Product groupConcentric
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States