Publish your products
Archi Cenizo 60X60
Archi Cenizo 60X60
Archi Cenizo 60X60
Archi Cenizo 60X60
Archi Cenizo 60X60
Archi Cenizo 60X60

    Archi Cenizo 60X60

    Archi Humo stands out for its grey tones, leading the way with an innovative design that simulates wood slats. Its matte surface offers a natural finish and a deeper connection to nature through high-definition graphics. The Archi series redefines modernity and the bond with the natural world in every tile. Experience the perfect balance between innovative design and durability, backed by our warranty
    Specification
    • Name: ARCHI CEΝΙΖΟ 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Use: Tiles suitable for floor use, and they can also be used on walls. Installation Areas: All areas of the home (including showers, stairs, and balconies), lobbies, fixed points, offices, low-traffic commercial premises, social rooms, restaurants, and hair salons. ANSI Classification: Class 2 - Interior Wet Plus. Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.202058-archi-cenizo-60x60
    • Product familyMadera
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit