Our Catania 60*60 pays homage to the city of the same name located on the island of Sicily, especially its central square with its majestic cathedral, built with gray basalt stones from the cold Mount Etna.
Specification
Name: CATANIA 60X60 PRIMERA.
Format: 60.7 cm x 60.7 cm.
Use: Tiles suitable for use on floors (can also be used on walls).
Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices.
ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry).
Traffic: Moderate Commercial (PEI Class 04).
Thickness: 0.83 cm.