Publish your products
Torrejon Beige 30X60
Torrejon Beige 30X60
Torrejon Beige 30X60
Torrejon Beige 30X60
Torrejon Beige 30X60

    Torrejon Beige 30X60

    Torrejon Beige 30x60 First Grade is a stacked-stone style tile (fachaleta) that harmoniously combines traditional elements with the beauty of functional materials to embellish any space. This product stands out for its ability to merge craftsmanship with a practical design, offering an ideal aesthetic solution for wall cladding
    Specification
    • Name: TORREJON BEIGE 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing dimensions: 30.3 cm x 60.4 cm. Use: Tiles suitable exclusively for wall application. Installation areas: Wall. Typology: Fachaletas (Wall cladding). Color: Terra. Finish: Matte. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203142-torrejon-beige-30x60
    • Product familyFlat
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela