Publish your products
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101
Neutra Light 31X101

    Neutra Light 31X101

    Neutra Light is a ceramic tile that invites calm and clarity. With an elegant gray tone and matte finish, it is ideal for those seeking serene and balanced spaces. Its natural design and elongated format make it perfect for floors and walls in interior areas, even wet ones. A timeless base that accompanies without distracting and goes with everything.
    Specification
    • Name: NEUTRA LIGHT 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing dimensions are 31.0 cm x 101.0 cm. Use: Tiles suitable for floor use. Floor products can also be used on walls. Installation Areas: All internal areas of the home (except bathrooms, showers, and balconies), lobbies, foyers, private offices, and low-traffic commercial premises without direct access to the outdoors. Stairs must be used with a safety profile or tape. ANSI Classification: Class 1 - Interior Dry. Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.203174-neutra-light-31x101
    • Product familyNatural
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit